eNet wireless switching or momentary-contact actuator, 8-gang / blind actuator, 4-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5435 00
5435 00
EAN 4010337774280
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Not currently available to order. Expected to be available again from October 2023.

Necessary accessories

One of the following articles:
 

server DRA WL receiver mod. DRA

Features

Features

  • The eNet wireless switching, wireless momentary-contact, or blind actuator receives telegrams for switching lighting or controlling electrically-operated hangings from the eNet wireless reception module or eNet server via a data cable.
  • Two outputs are each operated in the same mode (switching, dimming, blind or shutter).
  • Switching of lighting or single-phase fan motors.
  • Control of electrically operated hangings, such as blinds, shutters, or awnings
  • Operating modes: switching actuator, momentary-contact actuator can be set for a single output; a blind actuator, shutter actuator can be set for a pair of outputs.
  • Status feedback to eNet wireless transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).
  • Positioning of blind and slat using scene call-up.
  • Positions for sun protection and twilight can be saved.
  • Threshold value scenes for sun protection, twilight and wind alarms.
  • Hanging period can be saved.
  • Slat adjustment time can be saved.

Can be set with eNet server:

  • Flashing function.
  • Delay time.
  • Switch-on/off delay.
  • Switch-off pre-warning.
  • Minimum switching repeat time.
  • Permanent-on, permanent-off.
  • Adjustment time when changing directions.
  • Motion direction can be inverted (e.g. for roof windows).
  • Position for sun protection, twilight, lock-out protection, and wind alarms.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.5 W

Ambient temperature:
-5 °C to +45 °C

Switching capacity AC 230 V:
16 A / AC1

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Wound transformer:
1000 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
920 VA
LED lamps:
typ. 500 W
Compact fluorescent lamp:
typ. 500 W
Motors:
1000 W
Capacitive load:
690 VA (560 µF)

Connections:
max. 4 mm²

Length of the data cable:
Max. 3 m

Notes

  • An eNet wireless reception module or an eNet server is required to operate this DIN-rail mounting device.
  • Wireless approval is valid for EU and EFTA countries.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 543500

RFA, 484 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 543500

IFC, 164 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless switching/momentary-contact actuator, 8-gang / blinds actuator, 4-gang
Operating instructions

Operating instructions

Order no. 5435 00

PDF, 1.456 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless switching/momentary-contact actuator, 8-gang / blinds actuator, 4-gang
Operating instructions

Operating instructions

Order no. 5435 00

PDF, 1.456 Kb

Load


Ordering info Features Downloads