Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

eNet wireless converter intermediate plug


pure white
Order no. 5323 02
EAN 4010337774068
Packing unit 1
PS 42

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The eNet wireless transformer establishes a connection between the eNet and Gira wireless bus system.
  • Control of eNet actuators via wireless bus system transmitters or control of wireless bus system actuators via eNet transmitters.
  • Reception of wireless bus commands and conversion to eNet commands.
  • Reception of eNet commands and conversion to wireless bus commands.
  • 24 transmitter channels from the two systems can be connected.
  • Scenes 1 to 5 from both systems can be called up and changed.
  • All-On and All-Off can be called up from both systems.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power consumption:
< 1 W

Ambient temperature:
-5 °C to +45 °C

Wireless frequency
eNet:
868.0 to 868.6 MHz
Wireless bus:
433.05 to 434.79 MHz

Range (free field):
approx. 100 m

Notes

  • Indoor installation in SCHUKO socket outlet or socket outlet with earth pin.
  • Wireless approval is valid for EU and EFTA countries.
  • The following wireless products are not supported:
    Wireless controller0358 18, wireless presence detector0318 .., wireless room temperature sensor with clock 1186 .., wireless motor servo1187 00, wireless security light 180/16 0826 02, wireless automatic control switch1306 .., wireless window contact 2256 ...
  • The eNet wireless sun sensor, Solar5461 02 is not supported.
  • Incompatible with fully encrypted wireless transmission (AES CCM).
  • Incompatible with the eNet server, version 2.0.

Dimensions in mm

W 55 H 125 D 30

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Wireless converter intermediate plug
Operating instructions

Operating instructions.

Load
Order no.
5323 02
File format
PDF
File size
4.518 Kb

Wireless converter intermediate plug
Operating instructions

Operating instructions.

Load
Order no.
5323 02
File format
PDF
File size
4.518 Kb

Parts list

0 items
To the parts list