Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Antenna socket insert (FS 302 F)


Order No. 0937 00
EAN 4010337937005
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • With three connections, it can be used as an end box.
  • Use in individual antenna systems, behind a multi-switch, or on a decoupled branch line.
  • The connection for the satellite receive is designed as an F pin jack. With it, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible.

Technical data

Connection loss:
1.5 - 2 dB

Installation depth:
28 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.
  • Installation recommendation:
    Kaiser electronic outlets
    flush-mounted installation: Kaiser Order No.: 1068-02
    hollow-wall installation: Kaiser Order No.: 9062-94
    concrete installation: Kaiser Order No.: 1268-40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Antenna socket (Hirschmann EDA 3902 F)
Operating instructions

Operating instructions.

Load
Order No.
0937 00
File format
PDF
File size
116 Kb

Parts list

0 items
To the parts list