Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Antenna socket insert (EDU 04 F)


Order No. 0046 00
EAN 4010337046004
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Can be used as a single box.
  • The entire signal spectrum from 4 to 2400 MHz is available on both connections.
  • Via the TV connection, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible.

Technical data

Connection loss:
5 dB

Installation depth:
28 mm

Notes

  • For screw mounting only.
  • Important! Observe construction space for plug and bending radii.
  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.
  • Installation recommendation:
    Kaiser electronic outlets
    flush-mounted installation: Kaiser Order No.: 1068-02
    hollow-wall installation: Kaiser Order No.: 9062-94
    concrete installation: Kaiser Order No.: 1268-40
  • For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Antenna socket (EDU 04 F)
Operating instructions

Operating instructions.

Load
Order No.
0046 00
File format
PDF
File size
132 Kb

Antenna socket (EDU 04 F)
Operating instructions

Operating instructions.

Load
Order No.
0046 00
File format
PDF
File size
132 Kb

Parts list

0 items
To the parts list