Gira Keyless In keypad
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2605 01
2605 01
EAN 4010337051343
Packing unit 1
PS 10
pure white glossy
Order no. 2605 03
2605 03
EAN 4010337051350
Packing unit 1
PS 10
pure white matt
Order no. 2605 27
2605 27
EAN 4010337051374
Packing unit 1
PS 10
anthracite
Order no. 2605 28
2605 28
EAN 4010337051381
Packing unit 1
PS 10
colour aluminium
Order no. 2605 26
2605 26
EAN 4010337051367
Packing unit 1
PS 10
black matt
Order no. 2605 005
2605 005
EAN 4010337037125
Packing unit 1
PS 10
grey matt
Order no. 2605 015
2605 015
EAN 4010337084662
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
For use in the door communication system

pow.supply DC 24 V 300 mA DRA audio ctrl.dev. DRA video ctrl.dev. DRA

Optional spare part

Features

Features

  • Keypad as an access control system with a capacitive and therefore wear-free button field.
  • Frequently used number combinations cannot be recognised.
  • Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Special button "C": Deleting an incorrect entry.
  • Special button "Key": Direct door opening when the correct code has been entered.
  • Special button "Bell": Specific selection of home stations in large facilities.
  • Special button "F": Switching functions with switching actuators of the Gira door communication system.
  • Homogeneous blue LED illumination of the numbers and special characters at night.
  • Master PIN number provided on included sealed safety card if administrator PIN number is lost.
  • The keypad can manage up to 255 codes.
  • Up to 32-digit codes are possible.
  • Audible feedback when button is pressed.
  • Three-colour LED status display during programming and operation.
  • Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2--way switch relays can be assigned two different codes, e.g. Code 1: door opening, Code 2: switching outdoor light.

Inputs and outputs

  • Connection cable connector strip for the Gira door communication system.

Technical data

Power supply
from power supply for door communication:
DC 24 V ±10 %
from the door communication system:
DC 26 V ± 2 V

Relay
Number:
2
Contact:
1 zero-voltage 2-way momentary contact
Load capacity:
AC/DC 24 V / 1.6 A

Connections
Connection cable for door communication:
1 x connector strip
Relay:
3 screw terminals each
Additional power supply:
2x screw terminals

Resistance to EMD:
up to 16 kV

Installation depth:
35 mm

Ambient temperature:
-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Integration possible in Profile 55.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. More than 200 apps are available today, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Keypad
Operating instructions

Operating instructions.

Order no. 2605 ..

PDF, 235 Kb

Load


Keypad
Operating instructions

Short instructions.

Order no. 2605 ..

PDF, 58 Kb

Load


Keypad
Operating instructions

Operating instructions.

Order no. 2605 ..

PDF, 235 Kb

Load


Keypad
Operating instructions

Short instructions.

Order no. 2605 ..

PDF, 58 Kb

Load


Ordering info Features Downloads