Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

KNX Room actuator


DRA plus
Order No. 2162 00
EAN 4010337059370
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The room actuator controls three functions simultaneously in one device, such as lighting, blind and heating. The four relay outputs can be set either for blind operation or alternatively for switching operation in the ETS (Engineering Tool Software). Mixed operation is also possible.
  • Two switching outputs make one blind output.
  • In addition, there are two further electronic switching outputs for the control of servos.

Switching operation

  • The room actuator with its relay contacts controls electrical devices such as lighting systems. The relay contacts have flip-flop contacts, so that the last set switching condition remains unchanged even if the power supply fails.
  • Functional properties for each output: a wide spectrum of time functions, logical links, scenes, block functions or restraints, extended feedback, cyclical monitoring of incoming switching telegrams and an elapsed operating time meter.

Blind operation

  • The room actuator uses its relay contacts to control electrically operated blinds, shutters, awnings, ventilation flaps,or similar hangings with a mains voltage of AC 230 V.
  • Functional properties for each output channel: separately parameterisable movement times, extended feedback functions, assignments of up to 5 various safety functions, a comprehensive solar protection function and the integrating in scenes or restraints.

Room temperature control

  • Two further electronic switching outputs are used for silent operation of electro thermic servos for heating or cooling systems.
  • Continuous correcting variable telegrams are implemented in a pulse width modulated output signal (PWM). With this the servos can be continuously controlled. Alternatively, implementing switching correcting variables is also possible. Status message for the valve position and cyclical monitoring of correcting variable telegrams.
  • Emergency mode in case of bus voltage failure or bus/mains voltage recovery plus forced setting via bus telegram for summer and winter mode.
  • An alarm is triggered in case of short circuit or overload of the switching output and position protection for the valves. De-energised closed or open valve drives can be connected
  • Monitoring of mains voltage supply, and in cases of malfunction, the transmission of an alarm message on the bus.
  • Group messages "all valves closed" and "largest correcting variable".

Technical data

KNX medium:
TP1-256

Heating outputs
Switching contact:
Triac
Number:
2
Number of drives per output:
max. 4
Switching current:
5 to 50 mA
Maximum switch-on current:
1.5 A, 2 s

Switching contact:
µ contact, 4 x zero-voltage NO contact each

Switching capacity AC 230 V:
16 A / AC1 or 6 A / AC3

Maximum switch-on current
200 µs:
800 A
20 ms:
165 A

Connected load
Ohmic load:
3000 W
Capacitive load AC 230 V:
16 A, max. 140 µF
Light bulbs:
3000 W
HV halogen lamps:
2500 W
Wound transformer:
1200 VA
Gira Tronic transformer:
1500 W
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W
Motors (blind or fan):
1380 VA

Connections
KNX:
Connection and junction terminal
Load:
load via screw terminals

Connections:
max. 4 mm²

Notes

  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Room actuator
Product database

Product database from ETS2, 316 kbyte.

Load
Order No.
2162 00
File format
VD2
File size
316 Kb

Room actuator
Product database

Product database from ETS3.0d, 318 kbyte.

Load
Order No.
2162 00
File format
VD4
File size
318 Kb

Room actuator
Technical Documentation

Technical documentation.

Load
Order No.
2162 00
File format
PDF
File size
3.106 Kb

Room actuator
Operating instructions

Operating instructions.

Load
Order No.
2162 00
File format
PDF
File size
477 Kb

Parts list

0 items
To the parts list