Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

KNX Heating Actuator Basic, 6-gang


DRA plus
Order No. 2114 00
EAN 4010337018414
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Heating actuator for switching electrothermic servos for heating or cooling ceilings.
  • Control using 1-bit or 1-byte corrected variable telegrams.
  • For 1-byte correcting variables, the outputs are controlled by pulse width modulation (PWM).
  • Servos with the characteristic "de-energised open" or "de-energised closed" can be controlled.
  • Servos can be activated with rated voltage 24 V or 230 V.
  • Overload protected, short-circuit protected.
  • Standard protection.
  • Feedback via bus e.g. for overload and short circuit.
  • Switching the heating circuit pump (standard functions).
  • Passive group feedback of the closed servos.

Technical data

KNX medium:
TP1-256

Outputs:
6

Contact type:
Triac

Power loss:
max. 1 W

Switching voltage:
AC 24/230 V, 50/60 Hz

Switching current:
5 to 160 mA

Switch-on current:
max. 1.5 A (2 s)

Number of drives per output
AC 230 V drives:
4
AC 24 V drives:
2

Connections:
max. 4 mm²

Notes

  • Valves with the same operating voltage must be connected at all outputs.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Heating actuator basic, 6-gang
Operating instructions

Operating instructions.

Load
Order No.
2114 00
File format
PDF
File size
1.518 Kb

Heating actuator basic, 6-gang
Technical Documentation

Technical documentation.

Load
Order No.
2114 00
File format
PDF
File size
4.676 Kb

Heating actuator basic, 6-gang
Product database

Product database from ETS3.0d

Load
Order No.
2114 00
File format
VD4
File size
463 Kb

Parts list

0 items
To the parts list