Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Electronic hygrostat 230 V~(AC)
Gira F100


pure white glossy
Order No. 2265 112
EAN 4010337049456
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The hygrostat detects the humidity and the room temperature using internal sensors and calculates the optimum air humidity for the respective measured temperature.
  • For example, if the humidity exceeds the value set on the rotary knob, the hygrostat switches on a fan to dehumidify the room.
  • A fixed setpoint control that can be activated by the installer (e.g. in public buildings) prevents unauthorised changing of the humidity setpoint value: In this case, 60% relative humidity is permanently set, regardless of the position of the rotary knob on the front of the device.
  • The hygrostat monitors the switch-on time to prevent continuous operation of the fan in case of a generally high ambient humidity (e.g. when thunderstorms are possible).
  • If the humidity does not drop below the set value after one hour, ventilation is interrupted for four hours.
  • This interruption is indicted by an LED and can be manually affected with a button.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Switching current
cos φ = 1:
8 A
cos φ = 0.6:
4 A

Relay contact:
1 x NO contact equipotential-bonding

Control range:
20% to 95% rel. humidity

Measuring tolerance:
± 5% rel. humidity

Switching differential:
± 2%

Cable length to load:
max. 100 m

Installation depth:
33 mm.

Connections
maximum:
1.5 mm²

Ambient temperature:
0 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Electronic hygrostat, 230 V
Operating instructions

Operating instructions.

Load
Order No.
2265 ..
File format
PDF
File size
198 Kb

Electronic hygrostat, 230 V
Operating instructions

Operating instructions.

Load
Order No.
2265 ..
File format
PDF
File size
198 Kb

Parts list

0 items
To the parts list