Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

KNX object controller with button interface, 4-gang
Gira F100


pure white glossy
Order No. 2101 112
EAN 4010337048213
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

The flush-mounted continuous controllers and the object controllers combine the functions of a KNX bus coupler, a single-room temperature controller with specified setpoint value, and a binary input.

Features

  • Four zero-voltage contacts can be connected to the binary input.
  • Input 1 can be used to connect a remote sensor for the temperature measurement in the floor.
  • Two inputs can be configured as outputs (max. 0.8 mA)
  • The control function is used for single-room temperature control. The controller detects the current room temperature with an internal or external temperature sensor and computes an adjustment size using it and an adjustable temperature setpoint value. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here.

Controller

  • 5 operating modes: Komfort, standby, night, frost or heat protection, and controller lock-out (e.g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators or cooling units.
  • Controller deactivatable (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off)
  • Temperature detection via an internal and/or external sensor (average value calculation for large areas).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.
  • Temperature sensor function: One channel of the button interface can be used as an external temperature sensor for the room temperature controller.

Outputs

  • Independent switching of a maximum of 2 outputs.

Technical data

KNX medium:
TP1-256

Ambient temperature:
-5 °C to +45 °C

Cable length
Inputs and outputs:
max. 5 m
Temperature sensor:
max. 50 m

Installation depth:
23 mm

Connections
J-Y(St)Y:
2 × 2 × 0.8 mm²

Notes

  • No separate bus coupler is required.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • The object controller has no operating or display elements.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Load
Order No.
2100 ..
2101 ..
File format
PDF
File size
1.129 Kb

Object regulator
Operating instructions

Operating instructions.

Load
Order No.
2101 ..
File format
PDF
File size
293 Kb

Object regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 173 kbytes.

Load
Order No.
2101 ..
File format
VD4
File size
301 Kb

Object regulator with push button interface, 4-gang
Product database

Product database from ETS2, 176 kbytes.

Load
Order No.
2101 ..
File format
VD2
File size
300 Kb

Continuous regulator/object regulator with push button interface, 4-gang
Technical Documentation

Technical documentation.

Load
Order No.
2100 ..
2101 ..
File format
PDF
File size
1.129 Kb

Object regulator
Operating instructions

Operating instructions.

Load
Order No.
2101 ..
File format
PDF
File size
293 Kb

Object regulator with 4-gang button interface
Product database

Product database from ETS3.0d, 173 kbytes.

Load
Order No.
2101 ..
File format
VD4
File size
301 Kb

Object regulator with push button interface, 4-gang
Product database

Product database from ETS2, 176 kbytes.

Load
Order No.
2101 ..
File format
VD2
File size
300 Kb

Parts list

0 items
To the parts list