Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Socket outlet British Standard (BS 1363-2) 13 A 250 V~ with shutter
Gira E22 aluminium


aluminium
Order No. 2777 203
EAN 4010337079460
Packing unit 10
PS 29

stainless steel
Order No. 2777 20
EAN 4010337079453
Packing unit 10
PS 29

pure white glossy
Order No. 2777 03
EAN 4010337079422
Packing unit 10
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Stainless steel discontinued item. Available until 12/2018.

Necessary accessories

For Gira E22: Cover frames British Standard for support ring 80 x 80 mm

Features

  • With screw terminals.
  • For screw mounting only.

Technical data

Installation depth:
17 mm

Connections
maximum:
2 x 4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list