Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Socket outlet British Standard (BS 1363-2) 13 A 250 V~ with shutter
System 55


cream white glossy
Order No. 2777 01
EAN 4010337079408
Packing unit 10
PS 29

pure white glossy
Order No. 2777 03
EAN 4010337079422
Packing unit 10
PS 29

anthracite
Order No. 2777 28
EAN 4010337079446
Packing unit 10
PS 29

colour aluminium
Order No. 2777 26
EAN 4010337079439
Packing unit 10
PS 29

stainless steel (lacquered)
Order No. 2777 600
EAN 4010337022084
Packing unit 10
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

For Gira E22: Cover frames British Standard for support ring 80 x 80 mm

Features

  • With screw terminals.
  • For screw mounting only.

Technical data

Installation depth:
17 mm

Connections
maximum:
2 x 4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list