Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Speed regulator insert with rotary on/off switch


0,1 –2.7 A
Order No. 0314 00
EAN 4010337314004
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
  • Speed regulator for speed control of single-phase motors such as induction motors, shaded-pole motors, and universal motors.
  • Excess-temperature protection, manual restarting after cool-down.
  • Switching output for slat control or for switching ohmic loads.
  • With spring plug terminals.

Technical data

Rated voltage:
AC 230/240 V, 50/60 Hz

Rated current:
0.1 to 2.7 A

Motor current and slat current:
max. 2.7 A

Installation depth:
33 mm.

Connections
maximum:
2.5 mm²
minimum:
1.0 mm²

Ambient temperature:
+5 °C to +25 °C

Scope of supply

  • Fuse is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Speed adjuster insert with 2-way turn-off switch
Operating instructions

Operating instructions.

Load
Order No.
0314 00
0314 30
File format
PDF
File size
357 Kb

Speed regulator with rotary on/off switch
Installation instructions

Connection diagram speed regulator with rotary on/off switch function

Load
Order No.
0314 00
File format
PDF
File size
20 Kb

Parts list

0 items
To the parts list