Gira energy profile with 6 empty units height 769 mm
not equipped

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
anthracite
Order no. 1351 28
1351 28
EAN 4010337351283
Packing unit 1
PS 17
colour aluminium
Order no. 1351 26
1351 26
EAN 4010337351269
Packing unit 1
PS 17
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

Features

  • Freely configurable Gira energy profile with 6 empty units.
  • The six empty units can be individually equipped with device inserts from the Gira TX_44 design line or from System 55 by the customer.

Technical data

Protection type (device cover closed):
IP44

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Single wall plug mounting.

Scope of supply

  • Two cover frames Gira TX_44, 3-gang are included in the scope of supply.
  • The mounting materials are included in the scope of supply.

Dimensions in mm

Base: B 229 H 10 T 155
Profile: B 142 H 769 T 75

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Energy profile with empty units
Operating instructions

Operating instructions.

Order no. 1345 ..
1349 ..
1351 ..

PDF, 139 Kb

Load


Energy profile with empty units
Operating instructions

Operating instructions.

Order no. 1345 ..
1349 ..
1351 ..

PDF, 139 Kb

Load


Ordering info Features Downloads