Profile 55 with angled mounting bracket
3-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white (lacquered)
Order no. 1193 27
1193 27
EAN 4010337193272
Packing unit 1
PS 17
aluminium
Order no. 1193 26
1193 26
EAN 4010337193265
Packing unit 1
PS 17
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Installation profile of aluminium for horizontal and vertical installation.
  • With cable and duct entry. Both flush-mounted and surface-mounted cable entries are possible.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.
  • Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners.

Dimensions in mm

2-gang: 158 107 107
3-gang: 230 107 107
5-gang 600 mm: 587 107 107
8-gang: 587 107 107

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads