Surface-mounted housing, complete with cover frame
2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0062 112
0062 112
EAN 4010337043690
Packing unit 1
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With cable and duct inlet.

Notes

  • With the F100 switch range, rocker switches, push buttons and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.

Dimensions in mm

1-gang: B 83,5 H 83,5 T 43,5
2-gang: B 83,5 H 154,5 T 43,5
3-gang: B 83,5 H 226 T 43,5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads