Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

RDS flush-mounted radio with a speaker Operating top unit in black glass appearance

Features

  • FM radio with RDS display for flush-mounted installation.
  • The RDS flush-mounted radio consists of a radio insert with operating top unit and speaker insert with cover.
  • The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speaker can be installed in combination with the radio insert or offset in a device box. Two loudspeakers can be connected to the radio insert.
  • The radio automatically detects connected speakers and switches between stereo and mono mode.
  • With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • The RDS flush-mounted radio has two station presets, upon each of which a station setting can simply be saved and called up with the button actuation.
  • For example, the radio can be switched on via the auxiliary input with a light switch or automatic control switch together with the room lighting.
  • External audio sources, for example an MP3 player, can be connected to the radio via the stereo AUX input of the radio. For connection to the external audio source, an additional phono insert is required which is connected to the AUX terminals of the radio insert.
  • The docking station insert is connected directly to the stereo AUX input for music playback.
  • In sleep mode the radio switches off automatically 30 minutes after switching on.

Technical data

Frequency range:
87.50 to 107.90 MHz

Rated voltage:
AC 230 V

Connection:
Screw terminals

Installation depth:
32 mm

Connections
Mains connection:
2.5 mm²
Speaker/AUX connection:
1.5 mm²

Ambient temperature:
-5 °C to +50 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Gira RDS flush-mounted radio
Product information

Product information
Gira RDS flush-mounted radio
Music that comes out of the wall
Order no. 1866 90

Load
Order No.
File format
PDF
File size
79 Kb

RDS flush-mounted radio
Operating instructions

Operating instructions.

Load
Order No.
2280 ..
2284 ..
File format
PDF
File size
160 Kb

Parts list

0 items
To the parts list