Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Gira Keyless In keypad


pure white glossy
Order no. 2605 112
EAN 4010337074021
Packing unit 1
PS 10

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 
For use in the door communication system

Optional spare part

Features

  • Installation in a device box.
  • Stand-alone device or in combination with the Gira door communication system.
  • For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer).
  • Start-up with direct configuration without a PC or programming software.

Inputs and outputs

  • Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A.
  • Two connections for power supply.
  • Keypad as an access control system with a capacitive and therefore wear-free button field.
  • Frequently used number combinations cannot be recognised.
  • Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Special button "C": Deleting an incorrect entry.
  • Special button "Key": Direct door opening when the correct code has been entered.
  • Special button "Bell": Specific selection of home stations in large facilities.
  • Special button "F": Switching functions with switching actuators of the Gira door communication system.
  • Homogeneous blue LED illumination of the numbers and special characters at night.
  • Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
  • The keypad can manage up to 255 codes.
  • Up to 32-digit codes are possible.
  • Audible feedback when button is pressed.
  • Three-colour LED status display during programming and operation.
  • Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2--way switch relays can be assigned two different codes, e.g. Code 1: door opening, Code 2: switching outdoor light.

Inputs and outputs

  • Connection cable connector strip for the Gira door communication system.

Technical data

Protection type
System 55, Gira F100:
IP20
TX_44:
IP44

Power supply
from power supply for door communication:
DC 24 V ±10 %
from the door communication system:
DC 26 V ± 2 V

Relay
Number:
2
Contact:
1 2-way switch zero-voltage
Load capacity:
AC/DC 24 V / 1.6 A

Connections
Connection cable for door communication:
1 x connector strip
Relay:
3 screw terminals each
Additional power supply:
2x screw terminals

Resistance to EMD:
up to 16 kV

Installation depth:
35 mm

Ambient temperature:
-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Integration possible in Profile 55.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Keypad
Operating instructions

Operating instructions.

Load
Order no.
2605 ..
File format
PDF
File size
235 Kb

Keypad
Operating instructions

Short instructions.

Load
Order no.
2605 ..
File format
PDF
File size
58 Kb

Keypad
Operating instructions

Operating instructions.

Load
Order no.
2605 ..
File format
PDF
File size
235 Kb

Keypad
Operating instructions

Short instructions.

Load
Order no.
2605 ..
File format
PDF
File size
58 Kb

Parts list

0 items
To the parts list