Room temperature controller 230/10 (4) A~ with NO contact and sensor for electrical floor heating

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0394 112
0394 112
EAN 4010337045090
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.
Successor item 2474 00, 2706 ..

Optional spare part

Features

Features

  • Within one hour of continuous heating, the room temperature controller automatically interrupts the heating process for 5 minutes (the heater is switched off. Requirement of EN 50559).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Rated surge voltage:
4 kV

Connected load:
2200 W

Night-time reduction:
approx. 4 K

Energy class:
IV = 2 %

Ambient temperature:
0°C to +25°C

Solid conductor
Connections:
1 to 2.5 mm²

Remote sensor
Connection cable:
4 m
can be extended:
max. 50 m
can be extended:
2 x 1.5 mm²

Notes

  • For screw mounting only.
  • Flat design.
  • Install remote sensor in empty tube in the floor.
  • The supply cable to the remote sensor can be extended to 50 m with a 2-wire cable (2 x 1.5 mm²).

Scope of supply

  • A sensor in the plastic cap is included in the scope of supply.

Dimensions in mm

Sensor: Ø 8,5 H 40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller for electrical floor heating
Operating instructions

Operating instructions.

Order no. 0394 ..

PDF, 901 Kb

Load


Room temperature controller for electrical floor heating
Operating instructions

Operating instructions.

Order no. 0394 ..

PDF, 901 Kb

Load


Ordering info Features Downloads