Room temperature controller 24/10 (4) A~ with NC contact, 1-way switch and control light

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0393 112
0393 112
EAN 4010337065548
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.
Successor item 2473 00, 2706 ..

Optional accessories

Optional spare part

Features

Technical data

Rated voltage:
AC 24 V

Rated current:
10 (4) A

Connected load:
approx. 240 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Connections
maximum:
2.5 mm²
minimum:
1.0 mm²

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads