Room temperature controller 230/10 (4) A~ with NC contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0390 112
0390 112
EAN 4010337045052
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 10/2022.
Successor item 2470 00, 2706 ..

Optional accessories

Optional spare part

Features

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Connected load:
2200 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller 230 V with NC contact
Operating instructions

Operating instructions.

Order no. 0390 ..

PDF, 103 Kb

Load


Room temperature controller 230 V with NC contact
Operating instructions

Operating instructions.

Order no. 0390 ..

PDF, 103 Kb

Load


Ordering info Features Downloads