Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

SCHUKO double socket outlet 16 A 250 V~ with full cover plate Standard 55


cream white glossy
Order No. 0780 01
EAN 4010337780014
Packing unit 10
PS 01

pure white glossy
Order No. 0780 03
EAN 4010337780038
Packing unit 10/100
PS 01

pure white matt
Order No. 0780 04
EAN 4010337780045
Packing unit 10
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Technical data

Installation depth:
25 mm

Connections
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • Suitable for all common 60 mm flush-mounted wall boxes.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list