Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Revox operating unit Voxnet 218


cream white glossy
Order No. 2228 01
EAN 4010337019541
Packing unit 1
PS 06

pure white glossy
Order No. 2228 03
EAN 4010337019558
Packing unit 1
PS 06

pure white matt
Order No. 2228 27
EAN 4010337019565
Packing unit 1
PS 06

anthracite
Order No. 2228 28
EAN 4010337019572
Packing unit 1
PS 06

colour aluminium
Order No. 2228 26
EAN 4010337019589
Packing unit 1
PS 06

black matt
Order No. 2228 005
EAN 4010337037354
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Features

  • For connection to a Voxnet 219 amplifier.
  • At the push of a button, it is possible to select a user or a source, so the music will be played in the required room or even in several rooms.
  • Each button in the Voxnet Configurator can be assigned individual functions. It is possible to differentiate between short and long button presses.

Technical data

Current consumption:
17 mA

Connection
Screw-type plug-in connector:
3 x 0.15 to 1 mm²

Cable length
to Revox Multiroom amplifier Voxnet 219:
max. 100 m

Parallel operation:
max. 2 operating units

Installation depth:
25 mm

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Revox operating unit Voxnet 218
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revox Voxnet 218 operating unit
Operating instructions

Operating instructions.

Load
Order No.
2228 ..
2238 ..
File format
PDF
File size
239 Kb

Revox Voxnet 218 operating unit
Operating instructions

Operating instructions.

Load
Order No.
2228 ..
2238 ..
File format
PDF
File size
239 Kb

Parts list

0 items
To the parts list