With three connections, it can be used as an end box.
Use in individual antenna systems, behind a multi-switch, or on a decoupled branch line.
The connection for the satellite receive is designed as an F pin jack. With it, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible.
Technical data
Connection loss:
1.5 - 2 dB
Installation depth:
28 mm
Notes
For screw mounting only.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.