Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 Tronic switching insert


50 – 420 W
Order No. 0866 00
EAN 4010337866008
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 electronic switching insert 5405 00

Necessary accessories

Optional accessories

Features

  • Flush-mounted insert for switching light bulbs and Gira Tronic transformers with 2-wire connection technology.
  • Limitation of the switch-on current.
  • Auxiliary operation is possible.

Technical data

Circuit breaker:
MOS-FET

Rated voltage:
AC 230 V, 50/60 Hz

Connected load
Light bulbs:
50 to 420 W
HV halogen lamps:
50 to 420 W
Gira Tronic transformer:
50 to 420 W

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:

Cable length of auxiliary unit:
max. 100 m

Installation depth:
32 mm

Ambient temperature:
-20 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Tronic switch insert
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0866 00
File format
PDF
File size
100 Kb

Tronic switch insert
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0866 00
File format
PDF
File size
100 Kb

Parts list

0 items
To the parts list