Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 control unit insert 1 – 10 V


Order No. 0860 00
EAN 4010337860006
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.

Necessary accessories

Optional accessories

Features

  • 1 – 10 V control unit for switching and dimming electronic ballasts or Gira Tronic transformers with 1 – 10 V interface.
  • Setting the basic brightness.
  • Saving of a switch-on dimming value (also using auxiliary unit).
  • Double-surface operation: Briefly pressing the button switches the light on. Pressing and holding the button at the top or bottom rocker half dims the lighting or makes it brighter.
  • Multi-phase connection is possible.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connection:
N conductor required

Switching contact:
Relay contact subject to mains potential

Connected load of switching contact at 25 °C
Light bulbs (switching only) :
700 W
Gira Tronic transformer:
700 W
Electronic ballasts:
type dependent

1 – 10 V interface
Control voltage:
0.5 to 10 V
Control current:
max. 50 mA

Cable length
Auxiliary unit:
max. 100 m
Load:
max. 100 m

Connections
Mains connection:
max. 4 mm²
1-10 V interface:
1.5 mm²

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:

Installation depth:
32 mm

Ambient temperature:
+5 °C to +45 °C

Notes

  • Electronic ballasts generate very high current spikes. For this reason, use a switch-on current limiter or a separate load contact for with greater loads.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

1–10 V control unit insert
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0860 00
File format
PDF
File size
1.183 Kb

1–10 V control unit insert
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0860 00
File format
PDF
File size
1.183 Kb

Parts list

0 items
To the parts list