eNet wireless energy sensor, 4-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5473 00
5473 00
EAN 4010337774372
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The eNet wireless energy sensors enable the wireless transmission of voltage, electricity, and energy values to the eNet server.
  • Logging electricity and voltage of the connected device.
  • Calculation of effective output, reactive power, apparent power, and active electrical energy.
  • Event-controlled or time-controlled transmission of measurement value telegrams to the eNet server.
  • Time synchronisation with the eNet server.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Ambient temperature:
-5 °C to +45 °C

Measurement range
Electricity:
0 mA to 16 A
Electrical power:
0 to 3680 W
Energy consumption:
0 to 99999 kWh

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated load current:
16 A

Connections:
max. 4 mm²

Length of the data cable:
Max. 3 m

Notes

  • An eNet server is required to operate this DIN-rail mounting device.
  • Wireless approval is valid for EU and EFTA countries.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 547300

RFA, 484 Kb

Load


IFC file

Order no. 547300

RFA, 164 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless energy sensor, 4-gang
Operating instructions

Operating instructions.

Order no. 5473 00

PDF, 1.231 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless energy sensor, 4-gang
Operating instructions

Operating instructions.

Order no. 5473 00

PDF, 1.231 Kb

Load


Ordering info Features Downloads