Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Wind Sensor 0 – 10 V with heating


Order no. 0580 00
EAN 4010337580003
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Wind sensor for logging and evaluating the wind speed (0.7 to 40 m/s). The turning speed is evaluated and converted into an output signal from 0 to 10 V.
  • Due to its built-in heating, trouble-free operation is possible even in case of frost.
  • The wind sensor can be operated in conjunction with the basic weather station or the analogue sensor interface.
  • The required power (DC 24 V) for the electronics is supplied by these devices.
  • Additional voltage of AC/DC 24 V is required for the internal heating. A heating transformer can be used for this voltage.
  • Connecting to systems from other manufacturers is possible.

Technical data

Measurement range:
0.7 to 40 m/s

Electrical output:
0 to 10 V

External supply
Voltage:
DC 24 V
Current consumption:
Approx. 12 mA (without heating)

Heating:
AC/DC 24 V PTC element (80 °C)

Wind load:
max. 60 m/s for a brief period

Ambient temperature:
-25 °C to +60 °C

Cable length:
max. 100 m

Installation position:
any

Notes

  • The device is suitable for outdoor installation.

Scope of supply

  • The bracket for mounting the sensor is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Wind sensor heatable, Rain sensor 0/10V
Operating instructions

Operating instructions.

Load
Order no.
0579 00
0580 00
File format
PDF
File size
240 Kb

Wind sensor heatable, Rain sensor 0/10V
Operating instructions

Operating instructions.

Load
Order no.
0579 00
0580 00
File format
PDF
File size
240 Kb

Parts list

0 items
To the parts list