Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Rain sensor 0 / 10 V


Order no. 0579 00
EAN 4010337579007
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Rain sensor for logging and evaluating the precipitation. The conductivity of the rain water is evaluated via a sensor, and an output signal of 0 or 10 V is then provided.
  • The end of precipitation can be logged nearly immediately with the help of installed heating.
  • The rain sensor can be operated as a basic device in connection with the basic weather station, as an analogue sensor interface or the binary input, 6-gang 24 V.
  • The required power supply (DC 24 V) for the electronics is also provided by these devices (except for the binary input, 6-gang 24 V).
  • Additional voltage of AC/DC 24 V is required for the internal heating. A heating transformer can be used for this voltage.
  • Connecting to systems from other manufacturers is possible.

Technical data

Electrical output:
0 V dry, 10 V rain

External supply
Voltage:
DC 24 V
Current consumption:
Approx. 10 mA (without heating)

Heating:
AC/DC 24 V, max. 4.5 W

Ambient temperature:
-30 °C to +70 °C

Cable length:
max. 100 m

Installation position:
Approx. 45°

Protection type:
IP 65

Notes

  • The device is suitable for outdoor installation.

Scope of supply

  • A 45° bracket for (wall or pole) mounting of the sensor is included in the scope of supply.

Dimensions in mm

W 58 H 83 D 17

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Wind sensor heatable, Rain sensor 0/10V
Operating instructions

Operating instructions.

Load
Order no.
0579 00
0580 00
File format
PDF
File size
240 Kb

Wind sensor heatable, Rain sensor 0/10V
Operating instructions

Operating instructions.

Load
Order no.
0579 00
0580 00
File format
PDF
File size
240 Kb

Parts list

0 items
To the parts list