Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Socket outlet with earth pin 16 A 250 V~, hinged cover, Shutter and Symbol 


cream white glossy
Order no. 0488 01
EAN 4010337488019
Packing unit 10
PS 01

pure white glossy
Order no. 0488 03
EAN 4010337488033
Packing unit 10
PS 01

pure white matt
Order no. 0488 27
EAN 4010337488279
Packing unit 10
PS 01

anthracite
Order no. 0488 28
EAN 4010337488286
Packing unit 10
PS 11

colour aluminium
Order no. 0488 26
EAN 4010337488262
Packing unit 10
PS 11

black matt
Order no. 0488 005
EAN 4010337037835
Packing unit 10
PS 11

grey matt
Order no. 0488 015
EAN 4010337081173
Packing unit 10
PS 11

stainless steel
Order no. 0488 600
EAN 4010337021476
Packing unit 10
PS 11

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Now also in grey matt. Available from 01/2021.

Features

  • With screw terminals.

Technical data

Installation depth:
31 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Approved in compliance with NF C 61-314 (2003).
  • Increased contact protection pursuant to IEC 60884-1.
  • In conjunction with the seal kit and frame, 1-gang to 5-gang from the Standard 55 and Gira E2 design lines, socket outlets with earth pin and hinged covers can be installed water-protected in accordance with IP44.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list