Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

SCHUKO socket outlet 16 A 250 V~ with hinged cover


cream white glossy
Order no. 0454 01
EAN 4010337454014
Packing unit 1/5
PS 01

pure white glossy
Order no. 0454 03
EAN 4010337454038
Packing unit 1/5
PS 01

pure white matt
Order no. 0454 27
EAN 4010337454274
Packing unit 1/5
PS 01

anthracite
Order no. 0454 28
EAN 4010337454281
Packing unit 1/5
PS 11

colour aluminium
Order no. 0454 26
EAN 4010337454267
Packing unit 1/5
PS 11

black matt
Order no. 0454 005
EAN 4010337037583
Packing unit 1/5
PS 11

grey matt
Order no. 0454 015
EAN 4010337081012
Packing unit 1/5
PS 11

stainless steel
Order no. 0454 600
EAN 4010337021490
Packing unit 1/5
PS 11

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Now also in grey matt. Available from 01/2021.

Optional accessories

Technical data

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • In conjunction with the seal set and frame, 1-gang to 5-gang from the Standard 55 and Gira E2 design lines, flush-mounted SCHUKO socket outlets with hinged covers can be installed in accordance with IP44 water protection rating.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
045403
File format
RFA
File size
364 Kb

IFC file

Load
Order no.
045403
File format
RFA
File size
14 Kb

Parts list

0 items
To the parts list