Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

SCHUKO socket outlet 16 A 250 V~ with hinged cover
with orange cover and imprint "ZSV" (additional safety power supply)


orange glossy
Order no. 0416 02
EAN 4010337416029
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Technical data

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • In conjunction with the seal set and frame, 1-gang to 5-gang from the Standard 55 and Gira E2 design lines, flush-mounted SCHUKO socket outlets with hinged covers can be installed in accordance with IP44 water protection rating.
  • The bases of the SCHUKO socket outlets are marked with the respective colour.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list