Room temperature controller 24/10 (4) A~ with NC contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0391 01
0391 01
EAN 4010337391012
Packing unit 1/5
PS 02
pure white glossy
Order no. 0391 03
0391 03
EAN 4010337391036
Packing unit 1/5
PS 02
pure white matt
Order no. 0391 27
0391 27
EAN 4010337391272
Packing unit 1/5
PS 02
anthracite
Order no. 0391 28
0391 28
EAN 4010337391289
Packing unit 1/5
PS 02
colour aluminium
Order no. 0391 26
0391 26
EAN 4010337391265
Packing unit 1/5
PS 02
black matt
Order no. 0391 005
0391 005
EAN 4010337037422
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2022.
Successor item 2473 00, 2702 ..

Optional accessories

Optional spare part

Features

Technical data

Rated voltage:
AC 24 V

Rated current:
10 (4) A

Connected load:
approx. 240 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads