Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

System 2000 impulse insert


Order no. 0336 00
EAN 4010337336006
Packing unit 1/25
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 impulse insert 5410 00

Necessary accessories

Staircase light timer
One of the following articles:
Top units for switching

Features

  • The System 2000 impulse insert is operated in combination with System 2000 automatic control switches, presence detectors Komfort, or top units for switching and dimming.
  • The insert actuates a staircase light timer (power section).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Current consumption:
approx. 2.5 mA

Installation depth:
32 mm

Connections
maximum:
4 mm²

Ambient temperature:
+5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Pulse trigger insert / Staircase lighting timer Automatic
Operating instructions

Operating manual, System 2000.

Load
Order no.
0336 00
0821 00
File format
PDF
File size
387 Kb

Pulse trigger insert / Staircase lighting timer Automatic
Operating instructions

Operating manual, System 2000.

Load
Order no.
0336 00
0821 00
File format
PDF
File size
387 Kb

Parts list

0 items
To the parts list