Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 LV dimming insert (pushbutton dimmer)


20 – 500 VA
Order No. 0331 00
EAN 4010337331001
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 universal LED dimming insert Standard 5400 00

Necessary accessories

Optional accessories

Features

  • For switching and dimming of light bulbs, HV halogen lamps and dimmable inductive transformers with halogen lamps.
  • Auxiliary operation is possible.
  • Bulb-saving switch-on.
  • Short-circuit protection using micro-fuse.
  • Automatic excess-temperature protection.
  • Double-surface operation: Briefly pressing the button switches the light on. Pressing and holding the button at the top or bottom rocker half dims the lighting or makes it brighter.
  • Saving of a switch-on dimming value (also using auxiliary unit).
  • Power extension using up to 10 power boosters.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connected load at 25 °C
Light bulbs:
20 to 500 VA
HV halogen lamps:
20 to 500 VA
Dimmable wound transformers:
20 to 500 VA
Mixed load:
20 to 500 VA

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:

Cable length of auxiliary unit:
max. 100 m

Installation depth:
32 mm

Ambient temperature:
-20 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

LV dimming insert (touch dimmer)
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0331 00
File format
PDF
File size
114 Kb

LV dimming insert (touch dimmer)
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0331 00
File format
PDF
File size
114 Kb

Parts list

0 items
To the parts list