Time switch insert, 2-pole 16 A 250 V~

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
15 minutes
Order no. 0320 00
0320 00
EAN 4010337320005
Packing unit 1/5
PS 02
120 minutes
Order no. 0321 00
0321 00
EAN 4010337321002
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Technical data

Installation depth:
33 mm

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Timer, 2-pole
Installation instructions

Connection diagram timer insert for time switching, 2-pole

Order no. 0320 00
0321 00

PDF, 13 Kb

Load


Timer, 2-pole
Installation instructions

Connection diagram timer insert for time switching, 2-pole

Order no. 0320 00
0321 00

PDF, 13 Kb

Load


Ordering info Features Downloads