Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

DCS switching actuator


DRA
Order no. 1289 00
EAN 4010337289005
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Features

  • Switching actuator for switching light, controlling a door opener on back/side doors or other functions via the Gira door communication bus.
  • Control of a zero-voltage switching contact 230 V / 10 A via the 2-wire bus.
  • The switching actuator can be controlled via:
    the buttons "Door" and "Light" on the home station,
    the call button on the door station,
    the call button on the home station,
    the buttons of a telephone (in conjunction with DCS-TC gateway).
  • The switching actuator can be used in five different operating modes: switching, timer/sec., timer/min., pulse, and door opener.
  • Impulse function for controlling existing automatic staircase mechanisms.
  • Binary input for switching functions via a connected mechanical push button.
  • Switching time can be adjusted continuously from 1 to 10 s or 1 to 10 min., depending on the function set.

Technical data

Power supply:
via the 2-wire bus

Zero-voltage relay contact
either:
10 A at AC 230 V
either:
2 A at DC 30 V

Number of call buttons that can be taught in:
max. 16

Ambient temperature:
-5 °C to +45 °C

Notes

  • The switching actuator is intended to be installed in the sub-distribution. If this is not possible, use a common surface-mounted distributor.
  • This component enables door communication systems with more than 30 devices to be set up.

Dimensions

Modular widths (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
128900
File format
RFA
File size
668 Kb

IFC file

Load
Order no.
128900
File format
RFA
File size
212 Kb

Switching actuator
Operating instructions

Operating instructions

Load
Order no.
1289 00
File format
PDF
File size
198 Kb

Switching actuator
Operating instructions

Operating instructions

Load
Order no.
1289 00
File format
PDF
File size
198 Kb

Parts list

0 items
To the parts list