Secondary:
SELV 26 DC V ± 2 V
Peak load:
550 mA (max. 5 s)
Overload deactivation:
from 350 mA
Connections:
0.6 mm to 2.5 mm²
Door opener output:
AC 12 V, max. 1.6 A / 25 % switch-on duration
Relay output:
AC/DC 30 V, 2 A
Total cable length:
max. 700 m
Cable length from control device to most distant device
for cable diameter 0.8 mm:
max. 300 m
for cable diameter 0.6 mm:
max. 170 m
Ambient temperature:
-5 °C to +45 °C