Audio control device

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1287 00
1287 00
EAN 4010337287001
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Control device to supply power to the audio components of the Gira door communication bus.
  • Power supply of the reverse-polarity protected and short-circuit-proof 2-wire bus.
  • Self-resetting electronic short-circuit and overload recognition of the operating voltage and the bus connection.
  • Buttons for system and door opener programming.
  • LED status indicators for operation, overload, system programming, and door opener programming.
  • AC 12 V output to supply power to a common door opener.
  • Relay output for switching a door opener with its own power supply.
  • Door opener time continuously adjustable from 1 to 10 seconds.

Technical data

Rated voltage
Primary:
AC 230 V, 50 Hz
Secondary:
SELV 26 DC V ± 2 V

Secondary rated current
Continuous load:
160 mA
Peak load:
550 mA (max. 5 s)
Overload deactivation:
from 350 mA

Connections:
0.6 mm to 2.5 mm²

Door opener output:
AC 12 V, max. 1.6 A / 25 % switch-on duration

Relay output:
AC/DC 30 V, 2 A

Total cable length:
max. 700 m

Cable length from control device to most distant device
for cable diameter 0.8 mm:
max. 300 m
for cable diameter 0.6 mm:
max. 170 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The audio control device is intended to be installed in the sub-distribution. If this is not possible, use a common surface-mounted distributor.
  • This component enables door communication systems with up to 70 devices to be established (e.g. 1 x built-in loudspeaker, 5 x add-on modules for built-in loudspeakers, 68 x surface-mounted home stations).

Dimensions

Modular widths (MW): 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 128700

RFA, 328 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 128700

IFC, 22 Kb

Load


Audio control device
Operating instructions

Operating instructions

Order no. 1287 00

PDF, 464 Kb

Load


Audio control device
Operating instructions

Operating instructions

Order no. 1287 00

PDF, 464 Kb

Load


Ordering info Features Downloads