DCS installation profile

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1274 00
1274 00
EAN 4010337274001
Packing unit 1
PS 18
2-gang
Order no. 1275 00
1275 00
EAN 4010337275008
Packing unit 1
PS 18
3-gang
Order no. 1276 00
1276 00
EAN 4010337276005
Packing unit 1
PS 18
4-gang
Order no. 1277 00
1277 00
EAN 4010337277002
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Aluminium mounting profile for the customer-specific integration of flush-mounted components of the Gira door communication system in letterbox systems, front plates, or door-side installations, e.g. from the manufacturers JU-Metallwaren, Normbau.

The installation profile is mounted by

  • The installation profile is mounted by
    • Screwing through the front plate
    • Screwing onto fixing bolts
    • Mounting kit for installation profile
  • Screwing onto mounting bolts.
  • Mounting kit for installation profile.

Notes

  • Using this profile, door stations, call buttons, info modules, and colour cameras can be integrated flush without frames. The height compensation ensures that the components can also be installed flush even if the material thicknesses are different.
  • Wall thickness of front plate: 1.25 to 4 mm.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Installation profile
Installation instructions

Operating instructions.

Order no. 1274 00
1275 00
1276 00
1277 00

PDF, 76 Kb

Load


Installation profile
Installation instructions

Operating instructions.

Order no. 1274 00
1275 00
1276 00
1277 00

PDF, 76 Kb

Load


Ordering info Features Downloads