Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Surface-mounted video door station, 1-gang


pure white
Order no. 1269 66
EAN 4010337269663
Packing unit 1
PS 10

anthracite
Order no. 1269 67
EAN 4010337269670
Packing unit 1
PS 10

colour aluminium
Order no. 1269 65
EAN 4010337269656
Packing unit 1
PS 10

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

  • Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This allows quick and clean installation.
  • In the design of the design line Gira TX_44.
  • Torsionally rigid surface-mounted housing thanks to aluminium profile.
  • Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
  • Theft protection by means of Torx screws.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man start-up with easy start-up procedure.
  • Weather-resistant speaker.
  • High-quality electret microphone.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Audible acknowledgement signal when a call button is pressed.
  • Adjustable voice volume.
  • White call-button illumination in LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and without frame disassembly.
  • Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.
  • Door station with colour camera, door speaker, and call button.
  • Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually swivelled 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated camera heating with temperature detection.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of shock-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus:
2x screw terminals
Additional power supply:
2x screw terminals

Protection type:
IP44

Ambient temperature:
-25 °C to +70 °C

Image recording element:
CCD sensor 0.85 cm (1/3″)

Wide-angle lens:
150°

Visible detection range:
100°

Area of detection (for 20° swivelling):
140°

Colour system:
PAL

Pixels:
500 (H) x 582 (V)

Horizontal resolution:
380 TV lines

Switchover threshold for colour to B/W operation:
1 lux

Light sensitivity in B/W operation:
0.1 lux

Electronic shutter speed::
up to 1/100000 s

IR filter:
integrated

Recommended mounting height for camera:
1.50 m

Dimensions in mm

without camera: W 110 H 253 D 19
with camera: W 110 H 253 D 40
Name plate: W 62 H 62 D -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Surface-mounted door station with colour camera
Operating instructions

Operating instructions.

Load
Order no.
1269 ..
1270 ..
File format
PDF
File size
143 Kb

Surface-mounted door station with colour camera
Operating instructions

Operating instructions.

Load
Order no.
1269 ..
1270 ..
File format
PDF
File size
143 Kb

Parts list

0 items
To the parts list