Sealing kit IP44 for socket outlets with hinged cover
Standard 55, Gira E2

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0252 27
0252 27
EAN 4010337252276
Packing unit 5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Cover frames (1-gang to 5-gang) from the Standard 55 and Gira E2 design lines in combination with the sealing kit are also suitable for the installation of flush-mounted SCHUKO socket outlets with hinged cover or System 55 socket outlets with an earth pin and hinged cover in accordance with the IP44 protection rating.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads