Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Flush-mounted DCS switching actuator


Order no. 1211 00
EAN 4010337211006
Packing unit 1/5
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Features

  • Flush-mounted switching actuator for controlling an external gong or other device via the Gira door communication bus.
  • Control of a zero-voltage switching contact (24 V SELV/ 50 µA to 1.6 A AC/DC) via the 2-wire bus.
  • The flush-mounted switching actuator can be controlled via:
    the buttons "Door" and "Light" on the home station,
    the floor-call button of the home station,
    the call button on the door station, the call button on the home station,
    the buttons of a telephone (in conjunction with the DCS-TC gateway),
    a zero-voltage button (in conjunction with the 2-gang door communication button interface).
  • The flush-mounted switching actuator can be used in four different operating modes: switching, timer/sec., timer/min., and pulse.
  • Impulse function for controlling existing automatic staircase mechanisms.
  • Switching time can be adjusted continuously from 1 to 10 s or 1 to 10 min., depending on the function set.
  • LED display for programming, function selection, and time setting.

Technical data

Power supply:
via the 2-wire bus

Zero-voltage relay contact:
50 µA to 1.6 A at AC/DC 24 V SELV

Number of call buttons that can be taught in:
max. 16

Ambient temperature:
-5 °C to +50 °C

Notes

  • The flush-mounted switching actuator is intended for installation in a deep device box (60 mm deep) behind a door communication bus coupler.

Dimensions in mm

Flush-mounted switching actuator: W 43 H 28 D 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Flush-mounted switching actuator
Operating instructions

Operating instructions.

Load
Order no.
1211 00
File format
PDF
File size
160 Kb

Flush-mounted switching actuator
Operating instructions

Operating instructions.

Load
Order no.
1211 00
File format
PDF
File size
160 Kb

Parts list

0 items
To the parts list