Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Surface-mounted gong


cream white glossy
Order no. 1200 01
EAN 4010337200017
Packing unit 1
PS 18

pure white glossy
Order no. 1200 03
EAN 4010337200031
Packing unit 1
PS 18

pure white matt
Order no. 1200 27
EAN 4010337200277
Packing unit 1
PS 18

anthracite
Order no. 1200 28
EAN 4010337200284
Packing unit 1
PS 18

colour aluminium
Order no. 1200 26
EAN 4010337200260
Packing unit 1
PS 18

black matt
Order no. 1200 005
EAN 4010337037156
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Final digits 01, 27, 28, 26, 005 discontinued items. Available until 12/2021.
Final digits 01, 27, 28, 26, 005 discontinued items. Available until 12/2021.
Final digits 01, 27, 28, 26, 005 discontinued items. Available until 12/2021.
Final digits 01, 27, 28, 26, 005 discontinued items. Available until 12/2021.
Final digits 01, 27, 28, 26, 005 discontinued items. Available until 12/2021.

Necessary accessories

One of the following articles:
 

Optional accessories

Optional spare part

Features

  • The surface-mounted gong in the Gira door communication system is for additional signalling.
  • Fully pre-assembled surface-mounted gong, which allows quick and clean mounting.
  • Design diversity thanks to integration, allowing uniform appearance of door communication and electrical installation.
  • Installation possible with or without frame.
  • Easy installation using pull-off screw terminals.
  • Easy disassembly of device during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of the surface-mounted gong via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three gongs or home stations possible.
  • One-man start-up with easy start-up procedure.
  • Operating buttons with integrated LEDs for status display.
  • LED display for an incoming call.
  • Ringtone deactivation is possible.
  • Ringtone differentiation for door call, internal call and floor call.
  • Selection of ringtone melody – up to five different ringing tone melodies can be selected.

The operating buttons of the gong control the following functions

  • Setting the ringtone melody.
  • Switching the ringtone on and off.
  • Adjustment of ringtone volume.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus:
2x screw terminals
Floor-call button:
2x screw terminals

Ambient temperature:
-5 °C to +50 °C

Notes

  • A frame is required for installation in a device box.
  • A 2-gang frame without crossbar is required for installation with a frame.

Dimensions in mm

Device: W 55 H 127 D 20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Surface-mounted gong
Operating instructions

Operating instructions.

Load
Order no.
1200 ..
File format
PDF
File size
109 Kb

Surface-mounted gong
Operating instructions

Operating instructions.

Load
Order no.
1200 ..
File format
PDF
File size
109 Kb

Parts list

0 items
To the parts list