Insert for KNX bus coupler button, 1-gang with 2-point operation and status LED

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0184 00
0184 00
EAN 4010337184003
Packing unit 1/5
PS 46
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2022.

Necessary accessories

The bus coupler button is the interface between the KNX system and the user.

Features

Features

  • The 1-gang rockers of the flush-mounted design lines can be inserted on the bus coupler button, 1-gang with two-point operation (upright rocker).
  • When using the status LED, please use rockers with control window.
  • The bus coupler button, 1-gang with two-point operation can be used to realise the functions switching (pressing), blind, dimming with stop telegram and dimming with cyclical transmission.
  • LED display for: permanent-on or permanent-off or status, rocker up or status, rocker down or status LED invertible (orientation light).

Technical data

KNX medium:
TP1-64

KNX connection:
Connection and junction terminal

Installation depth:
31 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for claw mounting.
  • Please use System 55 adapter frame and cover for Gira TX_44 design line, IP20.
  • Integration in the Gira F100 design line is not possible.
  • Integration in Gira F100 not possible.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 018400

RFA, 456 Kb

Load


IFC file

Order no. 018400

RFA, 15 Kb

Load


Push button-bus coupler
Operating instructions

Operating instructions.

Order no. 0181 00
0182 00
0184 00
0185 00

PDF, 126 Kb

Load


Push-button bus coupler, 1-gang with two-point operation and status LED
Product database

Product database from ETS2

Order no. 0184 00

VD1, 20 Kb

Load


Push button-bus coupler
Operating instructions

Operating instructions.

Order no. 0181 00
0182 00
0184 00
0185 00

PDF, 126 Kb

Load


Push-button bus coupler, 1-gang with two-point operation and status LED
Product database

Product database from ETS2

Order no. 0184 00

VD1, 20 Kb

Load


Ordering info Features Downloads