The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
Technical data
Power consumption
Operation:
0.25 W / 0.35 VA / 1.5 mA
Standby:
0.175 W / 0.25 VA / 1.0 mA
Light intensity:
0.2 cd
Installation depth:
32 mm
Ambient temperature:
-15 °C to +40 °C
Connections
for conductors from:
1.5 mm² to 2.5 mm²
Notes
Increased contact protection (Safety Plus) pursuant to IEC 60884-1.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.