Pull-cord button insert 10 AX 250 V~ NO contact, 1-pole with sep. signal contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-pole NO contact with sep. signal contact
Order no. 0165 00
0165 00
EAN 4010337165002
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
30 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected when illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


1-pole NO contact with sep. signal contact
Installation instructions

Connection diagram pull-cord button insert for NO contact function, 1-pole with separate signal contact

Order no. 0165 00

PDF, 20 Kb

Load


1-pole NO contact with sep. signal contact
Installation instructions

Connection diagram pull-cord button insert for NO contact function, 1-pole with separate signal contact

Order no. 0165 00

PDF, 20 Kb

Load


Ordering info Features Downloads