Rocker button insert 10 AX 250 V~
2-way momentary contact, 1-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
2-way momentary contact, 1-pole
Order no. 0156 00
0156 00
EAN 4010337156000
Packing unit 10/100
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
32 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected with illumination.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 015600

RFA, 448 Kb

Load


IFC file

Order no. 015600

RFA, 15 Kb

Load


2-way momentary contact, 1-pole
Installation instructions

Connection diagram rocker switch insert for 2-way circuit, 1-pole

Order no. 0156 00

PDF, 14 Kb

Load


2-way momentary contact, 1-pole
Installation instructions

Connection diagram rocker switch insert for 2-way circuit, 1-pole

Order no. 0156 00

PDF, 14 Kb

Load


Ordering info Features Downloads