Rocker button insert 10 AX 250 V~ 2-way momentary contact, 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
2-way switch
Order no. 0155 00
0155 00
EAN 4010337155003
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

rocker 2-g rocker 2-g + seal IP44

Features

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015500

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015500

IFC, 15 Kb

Load


Double 2-way button
Installation instructions

Connection diagram rocker button insert for 2-way circuit

Order no. 0155 00

PDF, 69 Kb

Load


Double 2-way button
Installation instructions

Connection diagram rocker button insert for 2-way circuit

Order no. 0155 00

PDF, 69 Kb

Load


Ordering info Features Downloads