Rocker button insert 10 AX 250 V~
1-pole NO contact with N terminal

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
NO contact, 1-polewith N terminal
Order no. 0150 00
0150 00
EAN 4010337150008
Packing unit 10/100
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected when illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015000

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015000

IFC, 15 Kb

Load


1-pole NO contact with N terminal
Installation instructions

Connection diagram rocker switch insert for NO contact function with N terminal

Order no. 0150 00

PDF, 17 Kb

Load


1-pole NO contact with N terminal
Installation instructions

Connection diagram rocker switch insert for NO contact function with N terminal

Order no. 0150 00

PDF, 17 Kb

Load


Ordering info Features Downloads