Weather control unit for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5147 00
5147 00
EAN 4010337124412
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The weather control unit is used in combination with the weather sensor 8380 00, evaluates the sensor information and sends it to the KNX:
    - Wind speed
    - Outdoor temperature
    - Brightness in lux of all three brightness sensors incl. maximum brightness.
    - Precipitation (yes/no)
  • Up to 20 weather control units can be connected to one weather sensor.
  • 10 sensor channels for wind, precipitation, temperature and brightness. Logical AND/OR links can be created within the sensor channels to evaluate multiple sensor values together.
  • Evaluation delay for all sensors to ensure reliable functionality.
  • 8 sun protection channels for 8 facades with automatic sun protection function incl. evaluation delay to ensure a reliable sun protection function.
  • 2 objects for external brightness sensors.
  • Pre-defined day/night object for switchover between day/night mode incl. separate activation/deactivation function via the communication object.
  • Communication object that provides information about any communication problems between the weather control unit and the weather sensor.

Technical data

KNX medium:
TP256

KNX rated voltage:
DC 21 to 32 V SELV

Internal consumption:
max. 0.5 W

KNX connection:
0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8)

Maximum cable length between weather sensor and weather control unit:
1,000 m

Protection class:
IP20

Protection class:
III

Rated surge voltage:
0.8 kV

Number of weather control units that can be connected to a weather sensor:
20

Ambient temperature:
-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 3

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Weather control unit with weather sensor for KNX
Technical Documentation

Technical documentation.

Order no. 5146 00
5147 00

PDF, 2.888 Kb

Load


Weather sensor with weather control unit for KNX
Operating instructions

Operating instructions.

Order no. 5146 00
5147 00

PDF, 697 Kb

Load


Weather sensor with weather control unit for KNX
Product database

from ETS5.7.7

Order no. 5146 00
5147 00

ZIP, 468 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Weather control unit with weather sensor for KNX
Technical Documentation

Technical documentation.

Order no. 5146 00
5147 00

PDF, 2.888 Kb

Load


Weather sensor with weather control unit for KNX
Operating instructions

Operating instructions.

Order no. 5146 00
5147 00

PDF, 697 Kb

Load


Weather sensor with weather control unit for KNX
Product database

from ETS5.7.7

Order no. 5146 00
5147 00

ZIP, 468 Kb

Load


Ordering info Features Downloads